A modern factory is no longer just a collection of machines - it is a fully connected operation powered by data. The challenge is to translate that data into measurable business outcomes, including higher output, reduced downtime, lower energy consumption, and safer working conditions.
At the same time, the goal is not to disrupt existing operations. Proven systems already running on the shop floor must continue to deliver stable performance, while new capabilities are introduced to improve efficiency. This creates a need for a practical and low-risk approach - one that enables measurable improvements without replacing the entire infrastructure.